Membrana TempC inovadora
A mais alta precisão e segurança de processo em medição de pressão e de pressão diferencial com selos diafragmas.
Standard:
up to 0.075 %
-70°C...+250°C
(-94°F...+482°F)
100 mbar...40 bar
(1.5 psi...600 psi)
316L
316L
100 mbar...40 bar
(1.5 psi...600 psi)
Deltabar PMD63B is a high-precision differential pressure transmitter with metal sensor for accurate hydrostatic level and differential pressure measurement in liquids and gases. It is available with diaphragm seals on one or both sides, and capillaries further enhance its adaptability across a wide range of applications. The integrated TempC Membrane ensures reliable measurements by effectively compensating for temperature fluctuations.
With its hygienic design and compliance with industry standards, Deltabar PMD63B is ideally suited for applications in the Food & Beverage and Life Sciences industries. Typical use cases include:
Hydrostatic level measurement in pressurized process tanks under high static pressure and small differential pressure
Filter monitoring and differential pressure measurement with reliable detection of pressure drops and blockages, even under high static load and with minimal differential pressure
Flexible system integration via PROFINET over Ethernet-APL, PROFIBUS PA and HART
Easy commissioning with guided setup sequences on device display, via web server or SmartBlue app
Device verification and process monitoring possible with Heartbeat Technology
Developed according to IEC 61508 for use in SIL2/3 safety applications and certified with international explosion protection
Compliant with industry standards
Produtos com tecnologia de ponta
Excelência técnica
Simplicidade
Produtos especializados
Excelência técnica
Simplicidade
Variável
| Versões FLEX | Excelência técnica | Simplicidade |
|---|---|---|
Versão Fundamental Atende suas necessidades básicas de medição |
Excelência técnica
|
Simplicidade
|
Versão Lean Lida com seus principais processos facilmente |
Excelência técnica
|
Simplicidade
|
Seleção Extended Otimiza seus processos com tecnologias inovadoras |
Excelência técnica
|
Simplicidade
|
Versão Xpert Controla suas aplicações mais difíceis |
Excelência técnica
|
Simplicidade
Variável |
Differential pressure
Specialist with one or two capillaries for
accurate differential pressure measurement.
Intuitive and clear wizards for commissioning,
proof tests and verification.
4...20 mA HART
10,5…35V DC (Non Ex, Exd, Ex e):
Ex ia: 10,5...30V DC
PROFINET with Ethernet-APL
9,6…15V DC
PROFIBUS PA:
9...32 V DC (Non Ex, Ex d, Exe)
9…24V DC (Ex i)
Standard:
up to 0.075 %
0.025 % of URL/ year
0.05 % of URL/ 5 years
0.10 % of URL/ 10 years
-70°C...+250°C
(-94°F...+482°F)
-40°C...+85°C
(-40°F...+185°F)
100 mbar...40 bar
(1.5 psi...600 psi)
5 mbar (0.075 psi)
50 mbar (0.73 psi)
100:1
240 bar
(3600 psi)
Flange:
DN50…80
NPS 1-1/2"…3",
DIN11852 DN50…80,
DRD,
SMS 1-1/2"…2"
Tri-Clamp 1-1/2"…3",
Varivent,
NEUMO BioControl D50…80
Universaladapter,
Sanitary Tank Spud 2"…6"
316L
PTFE, FKM,
EPDM, FFKM
Silicone oil,
vegetable oil,
high temperature oil
Aluminum, 316L hygiene
4...20 mA HART
PROFIBUS PA
PROFINET over Ethernet-APL
Bluetooth® wireless
technology and app (optional)
ATEX, CAN/US Ex, IECEx, JPN Ex,
KC Ex, EAC Ex, INMETRO, NEPSI, UK Ex
SIL
EN10204-3.1
CoC ASME-BPE
cGMP
3A
EHEDG
KTW drinking water approval
NSF
Heartbeat technology,
Bluetooth® operation and maintenance with the SmartBlue app,
LED module,
RFID tag for easy identification,
Plug and play functions,
HistoROM
Differential pressure
Specialist with one or two capillaries for
accurate differential pressure measurement.
Intuitive and clear wizards for commissioning,
proof tests and verification.
Heartbeat Technologie,
Bluetooth® Bedienung und Wartung mit der SmartBlue App,
LED- Modul,
RFID-TAG zur einfachen Identifikation,
"Plug and play" Funktionen,
HistoROM
4...20 mA HART
10,5…35V DC (Non Ex, Exd, Ex e):
Ex ia: 10,5...30V DC
PROFINET with Ethernet-APL
9,6…15V DC
PROFIBUS PA:
9...32 V DC (Non Ex, Ex d, Exe)
9…24V DC (Ex i)
Standard:
up to 0.075 %
0.025 % of URL/ year
0.05 % of URL/ 5 years
0.10 % of URL/ 10 years
-40°C...+85°C
(-40°F...+185°F)
-70°C...+250°C
(-94°F...+482°F)
240 bar
(3600 psi)
100 mbar...40 bar
(1.5 psi...600 psi)
316L
Flange:
DN50…80
NPS 1-1/2"…3",
DIN11852 DN50…80,
DRD,
SMS 1-1/2"…2"
Tri-Clamp 1-1/2"…3",
Varivent,
NEUMO BioControl D50…80
Universaladapter,
Sanitary Tank Spud 2"…6"
4...20 mA HART
PROFIBUS PA
PROFINET over Ethernet-APL
Bluetooth® wireless
technology and app (optional)
ATEX, CAN/US Ex, IECEx, JPN Ex, KC Ex,
EAC Ex, INMETRO, NEPSI, UK Ex
SIL
EN10204-3.1
CoC ASME-BPE
cGMP
3A
EHEDG
KTW drinking water approval
NSF
Medição de pressão do processo
4-20mA analógica, HART,
PROFINET na Ethernet-APL, PROFIBUS PA
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
2.6 MB |
|
Nome do arquivo: |
TI01858PPT_0225-00.pdf |
Medição da pressão diferencial
PROFINET em Ethernet-APL
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
2.8 MB |
|
Nome do arquivo: |
BA02551PPT_0225-00.pdf |
Medição da pressão diferencial
4 a 20 mA analógica
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
2.2 MB |
|
Nome do arquivo: |
BA02550PPT_0225-00.pdf |
Medição da pressão diferencial
PROFIBUS PA
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
2.4 MB |
|
Nome do arquivo: |
BA02553PPT_0225-00.pdf |
Medição da pressão diferencial
4-20mA HART
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
2.5 MB |
|
Nome do arquivo: |
BA02552PPT_0225-00.pdf |
Differential pressure measurement
PROFIBUS PA
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Inglês |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
1.1 MB |
|
Nome do arquivo: |
GP01246PEN_0125-00.pdf |
Differential pressure measurement
PROFINET over Ethernet-APL
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Inglês |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
1.2 MB |
|
Nome do arquivo: |
GP01255PEN_0125-00.pdf |
Differential pressure measurement
HART
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Inglês |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
1.2 MB |
|
Nome do arquivo: |
GP01257PEN_0125-00.pdf |
Medição da pressão diferencial
Analógico
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
913.5 KB |
|
Nome do arquivo: |
KA01778PPT_0225-00.pdf |
Medição da pressão diferencial
PROFINET na Ethernet-APL
| EN | PT | ||
|
18/02/2026
|
|
|
|
Idioma: |
Português |
|
Versão: |
18/02/2026 |
|
Tamanho do arquivo: |
1.1 MB |
|
Nome do arquivo: |
KA01779PPT_0225-00.pdf |
Acessórios
Produtos relacionados
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .