-
Informações Técnicas (TI)
Proservo NMS5 - Technical Information
|
Versão em inglês - 06/2016 |
• SIL2 Certified • Measures liquid to an accuracy of +/- 0.7 mm •Measures two clear interface levels and specific gravity of up to three liquid phases •Profiling of Iiquid density throughout the tank (Tank profile) and upper layer (I/F profile) •Latest microtechnology keeps the design simple, lightweight and compact •Wetted parts are completely separated from the electronic circuit •Tank top mounting with 3” flange weighing only 12 kg (aluminum version) • Wide range of output signals including V1, RS 485,WM550,M/S, Enraf BPM and HART® protocol
| EN | PT | ||
|
02/06/2016
|
|
|
|
|
23/12/2015
|
|
|
|
|
05/09/2014
|
|
|
|
|
07/01/2014
|
|
|
|
|
02/10/2013
|
|
|
|
Idioma: |
Inglês |
|
Versão: |
02/06/2016 |
|
Tamanho do arquivo: |
2.8 MB |
|
Nome do arquivo: |
TI00452G08EN08.16.pdf |