Steam and water analysis system (SWAS) for marine boilers
Our Marine SWAS solution helps to maintain the boiler feed water quality to avoid corrosion, scaling and system failure.
A marine-specific monitoring system must optimize boiler operation, measure parameters for compliance, and minimize installation demands. It should also be cost-effective and user-friendly, considering limited resources and expertise on board.
Designed for marine specific environmental conditions.
A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.
How we can help
SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions
Multi-parameter armatures for monitoring of all relevant parameters with minimal sample consumption
Pre-defined solution with best fitting measurement instruments and design
Ready to use standardized compact solution with pre-assembled and -calibrated devices
Measurement devices with Memosens, Heartbeat technology and predictive maintenance features
Robust measurement solution with pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits
O que oferecemos
With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work...
With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work easier with less maintenance effort.
Explore outras aplicações para este setor industrial
Sistemas de tancagem para a indústria de petróleo e gás natural
Sistemas de tancagem para a indústria de petróleo e gás natural
Aprimore a transferência de custódia e armazenamento de seus líquidos a granel na indústria de petróleo e gás natural com as soluções de tancagem da Endress+Hauser.
Skids de medição para carga e descarga em Óleo e Gás
Skids de medição para carga e descarga em Óleo e Gás
Descubra as soluções para a indústria de Óleo e Gás da Endress+Hauser para aplicações de transferência de custódia em caminhões e vagões para produtos líquidos de petróleo.
Sistemas de descarregamento de navios petroleiros
Sistemas de descarregamento de navios petroleiros
Descubra como as soluções da Endress+Hauser aumentam o rendimento do cais e melhoram o descarregamento de líquidos de embarcações na indústria de petróleo e gás natural.
Monitoramento preciso de efluentes na indústria de óleo e gás natural
Monitoramento preciso de efluentes na indústria de óleo e gás natural
Descubra nossas soluções de monitoramento para efluentes oleosos e águas de superfície oleosas que ajudam você a atender com segurança os limites de descarga regulamentares de sua refinaria e reduzir seus custos de operação.
Sistemas de Análise de Vapor e Água (SWAS) para óleo e gás
Sistemas de Análise de Vapor e Água (SWAS) para óleo e gás
Como você mantém a qualidade da água em sua geração de vapor? Descubra nossos sistemas de análise de vapor e água (SWAS) inteligentes e confiáveis!
Monitoramento de água para serviços na produção de petróleo e gás natural
Monitoramento de água para serviços na produção de petróleo e gás natural
Possibilite o monitoramento da qualidade da água eficiente, simples e em conformidade para processos de petróleo e gás natural com as soluções completas da Endress+Hauser.
Tancagem de GNL de renome mundial para a indústria de Petróleo e Gás Natural
Tancagem de GNL de renome mundial para a indústria de Petróleo e Gás Natural
Tancagem e segurança operacional para gestão de inventário de GNL
Coleta e transmissão de dados em terminais de petróleo e gás natural
Coleta e transmissão de dados em terminais de petróleo e gás natural
Melhora em tudo, desde a transparência do inventário até a logística em seu terminal de petróleo e gás natural
Medidores mestre comprobatórios Coriolis para a indústria de petróleo
Medidores mestre comprobatórios Coriolis para a indústria de petróleo
Descubra como nossos medidores mestre comprobatórios completos permitem que você verifique seus medidores de serviço de forma fácil, rápida e confiável. Obtenha máxima precisão enquanto cumpre com regulamentações e minimiza custos operacionais.
Analisador de umidade para desidratação de glicol de gás natural
Analisador de umidade para desidratação de glicol de gás natural
Saiba como as medições rápidas e confiáveis de nosso analisador TDLAS de H2O melhoram processos de desidratação do gás, mantendo a conformidade a especificações de qualidade com maior rendimento, segurança e eficiência.
Analisadores de H2S e analisadores de CO2 para o adoçamento do gás natural
Analisadores de H2S e analisadores de CO2 para o adoçamento do gás natural
Descubra como as soluções de analisadores de H2S e CO2 da Endress+Hauser trazem eficiência, baixos custos e mais estabilidade operacional a longo prazo para os processos de adoçamento de gás na indústria de petróleo e gás natural.
Detecção de H2O em dutos de gás natural
Detecção de H2O em dutos de gás natural
Descubra como as soluções de medição de umidade TDLAS da Endress+Hauser ajudam a otimizar o rendimento de seus dutos de gás natural enquanto maximizam a segurança e a disponibilidade.
Medição da composição de GNL no carregamento de caminhões
Medição da composição de GNL no carregamento de caminhões
Descubra como a medição Raman supera desafios para fornecer leituras consistentemente rápidas e precisas durante o carregamento de caminhões de GNL.
Medição de composição do GNL para transferência de custódia de carga de base
Medição de composição do GNL para transferência de custódia de carga de base
Descubra como medir com precisão a composição do GNL durante transferências de custódia de carga de base críticas com OPEX reduzido.
Detecção de H2S em tubulações de gás natural
Detecção de H2S em tubulações de gás natural
Descubra como os analisadores de H2S TDLAS da Endress+Hauser ajudam a aumentar a segurança de sua rede de dutos de gás natural ao evitar a corrosão e minimizar os riscos de explosão.
Detecção de H2O em desumidificadores de peneira molecular
Detecção de H2O em desumidificadores de peneira molecular
Descubra como aumentar a eficiência e reduzir custos em sua indústria de GNL e LGN com a solução de medição TDLAS da Endress+Hauser para detectar H2O em desumidificadores de peneira molecular.
Monitoramento da água de lavagem para scrubbers de exaustores de navios
Monitoramento da água de lavagem para scrubbers de exaustores de navios
Você ou seus clientes precisam monitorar a qualidade da água de lavagem de um sistema de limpeza de gases de escape (EGCS) marítimo? Descubra nosso sistema de monitoramento de água de scrubber robusto e em conformidade.
Medição de composição de GNL em transferência de tanque
Medição de composição de GNL em transferência de tanque
Descubra como a medição da composição no GNL com os sistemas analíticos Raman Endress+Hauser pode otimizar o processo de liquefação e melhorar a segurança no armazenamento.
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .