Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications

Teqwave H – Ultrasonic concentration meter

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

D9HB
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações

Especificações resumidas

  • Max. measurement error

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature, maximum 0 to +100 °C (32 to +212 °F)
    Acoustic density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 120°C (32 to 248 °F)

  • Process temperature

    0 to 120°C (32 to 248 °F)

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Wetted materials

    Stainless steel1.4404 (316L)

Campo de aplicação

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous quality monitoring of beverages and in cleaning processes

Device properties

  • Nominal diameter: DN 25 (1")

  • Sensor housing made of stainless steel (3-A, EHEDG)

  • Accurate and independent of flow profile

  • Industry-compliant, easy installation via DIN rail and pipe mounting set

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Benefícios

  • High accuracy and repeatability – concentration calculation with latest algorithms

  • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Please Wait (spinning wheel) Loading alternative products