Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Certified PROFINET Engineer and PA Module 

A certified training program according to PI (PROFIBUS/PROFINET international) guideline.

The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.

Data
03.07.2023 - 05.07.2023
Idiomas oferecidos
Inglês