Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
Preço após a configuração no carrinho

Resumo dos benefícios

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Detalhes do pacote

Overview of all bundle parts

Componentes e pré-configurações

  • Fixações

    Para assegurar a compatibilidade dos componentes com outros, são necessárias algumas fixações. Os parâmetros abertos propiciam a você liberdade para configuração individual.

    Os componentes podem ser configurados no pacote que está no carrinho
  • Componentes
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixações:
    CSOL-PA3WP1
    A3
    WP1
    SH
    P
    TE
    A1
    WM1
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixações:
    CM444-AAM4 _ _ FI10 _ _
    Aprovação:
    AA
    Área não classificada
    Entrada do sensor:
    M4
    4x sensores digitais
    Recursos adicionais:
    FI
    *2x relé, 2x entrada digital, 2x saída digital
    Alimentação eléctrica:
    1
    100...230VAC (50/60Hz)
    Entrada de cabos caixa:
    0
    Métrico
  • Memosens CPS11E - Sensor de pH digital para aplicações comuns com condições de processo estáveis
    3

    Sensor de pH digital
    Memosens CPS11E

    Fixações:
    CPS11E-AA7AAS2
    Aprovação:
    AA
    Área não classificada
    Tipo de eletrodo:
    7
    Versão básica, ponto zero pH 7,0, sensor de temperatura NTC 30k
    Range de aplicação:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Sistema de Referência:
    AS
    Junção anel de teflon, salt storage KCl saturado, Ag/AgCl
    Comprimento de inserção
    2
    120mm
  • Memosens COS22E: Sensor amperométrico de oxigênio higiênico
    4

    Sensor de oxigênio digital
    Memosens COS22E

    Fixações:
    COS22E-AA12AALB _
    Aprovação:
    AA
    Área não classificada
    Característica da haste:
    AA
    Aço inox
    Faixa de medição:
    12
    0...2mg/l
    Comprimento do sensor:
    LB
    120mm
  • Memosens CLS15E - Sensor de condutividade de contato digital  para água pura e ultrapura
    5

    Sensor de condutividade digital
    Memosens CLS15E

    Fixações:
    CLS15E-AAHC10 _
    Aprovação:
    AA
    Área não classificada
    Conexão do processo:
    HC
    Rosca NPT1/2
    Material:
    10
    Sensor PES, eletrodos 1,4435
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixações:
    CYK10-A011
    Aprovação:
    A
    Área não classificada
    Comprimento do cabo:
    01
    1,5m
    Ligação do cabo:
    1
    Fios terminais
  • Produtos simples

  • Fácil de escolher, instalar e operar

Excelência técnica

Simplicidade

  • Produtos padrão

  • Confiável, robusto e baixa manutenção

Excelência técnica

Simplicidade

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Versões FLEX Excelência técnica Simplicidade
  • F
  • L
  • E
  • X

Versão Fundamental

Atende suas necessidades básicas de medição

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Lean

Lida com seus principais processos facilmente

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Seleção Extended

Otimiza seus processos com tecnologias inovadoras

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Xpert

Controla suas aplicações mais difíceis

Excelência técnica
Simplicidade

Variável