Measuring range0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature rangeStandard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
The Coriolis measuring principle is used in a wide range of different branches of industry, such as the life sciences, chemicals, petrochemicals, oil and gas, food, and – no less importantly – in custody transfer applications. Coriolis flowmeters can measure virtually all fluids: cleaning agents, solvents, fuels, crude oil, vegetable oils, animal fats, latex, silicon oils, alcohol, fruit solutions, toothpaste, vinegar, ketchup, mayonnaise, gases or liquefied gases.
Simultaneous measurement of mass flow, density and temperature opens up entirely new perspectives for process control, quality assurance and plant safety. Additional important characteristic values can also be calculated from the primary variables measured:
Volume flow
Solids content in a fluid
Concentrations in multiple-phase fluids
Special density values such as reference density, °Brix, °Baumé, °API, °Balling, °Plato, etc.
The Coriolis Flow Measuring Principle
Proline 300/500 – Flow measuring technology for the future
Flowmeter handling made easy
Coriolis flow measuring principle
Each Coriolis flowmeter has one or more measuring tubes which an exciter causes to oscillate artificially. As soon as the fluid starts to flow in the measuring tube, additional twisting is imposed on this oscillation due to the fluid‘s inertia. Two sensors detect this change of the tube oscillation in time and space as the “phase difference.” This difference is a direct measure of the mass flow.
In addition, the fluid density can also be determined from the oscillation frequency of the measuring tubes. The temperature of the measuring tube is also registered to compensate thermal influences. The process temperature derived from this is available as an additional output signal.
Benefits
Universal measuring principle for liquids and gases
Multivariable measurement – simultaneous measuring of mass flow, density, temperature and viscosity
High measuring accuracy: typically ±0.1% o.r., optionally: ±0.05% o.r. (PremiumCal)
Measuring principle independent of the physical fluid properties and the flow profile
No inlet/outlet runs necessary
Downloads
Explore recursos adicionais
Tecnologias de Medição de vazão para líquidos, gases e vapor
Visão rápida dos produtos e serviços das nossas Tecnologias de Medição de vazão para líquidos, gases e vapor
Proline in industries - the ideal device for each industry
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .