Title

Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
product picture of the energy monitoring & application manager Flow-X

Flow-X
flow computer

The ideal flow computer for metering solutions

IFLOWX
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações

Especificações resumidas

  • Number of applications

    Support up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)

  • Inputs

    6x analog transmitter input, high accuracy
    Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V
    Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year
    Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics.
    2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better
    4x Independent HART loop inputs, on top of 4 to 20 mA signals
    Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation
    4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation.
    4x Periodic time input, 100μs to 5000μs. Resolution < 1ns
    16x Digital status inputs. Resolution 100ns (10MHz)
    4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz)
    2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb
    Flow-X/P: 4x RS485 / RS232 and 1x RS232
    Flow-X/C: 2x RS485 / RS232 and 1x RS485
    optional 2x RS485 / RS232 and 2x RS485
    2x RJ45 Ethernet interface, TCP/IP

  • Outputs

    4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS.
    Analog outputs share same ground floating in relation to all other electronics.
    16x Digital output, open collector. Rating 100mA @24V
    4x Pulse outputs open collector, 0.01 to 500 Hz
    1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz)
    4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%

Campo de aplicação

The Flow-X flow computer provides gas and liquid volume, mass and energy conversion, event logging, parameter logging, and reports using latest technology. Identical modules are combined in different housings, offering a multi-run version Flow-X/P for 1–4 metering runs with a local touch screen, or the Flow-X/S version for cost efficient installations. Flow-X meets the requirements of even the most demanding applications and is the ideal partner for custody transfer measurements.

  • Custody transfer, fiscal and allocation gas and liquid measurement

  • On- and offshore, natural gas, LNG, flare gas, process fluids, CO2, H2

  • Loading and un-loading


Device properties:

  • Configurations for meter runs compliant to international standards incl. MID, OIML, AGA

  • Powerful modules for demanding applications

  • Each module features CPU, memory and equal in/outputs

  • Intuitive user interface for graphics display and web browser

  • True remote access via Ethernet

  • Station computer for up to 8 meter runs

Benefícios

  • Reduced planning and installation costs through standard configurations

  • Very accurate volume conversion with multiple calculation cycles per second

  • High reliability through independent modules with their own volume conversion and storage of measured values, counter readings and events

  • Easy extension of installations with modules featuring equal in/outputs and 100% software configuration

  • Reduced service and maintenance costs with tamper-proof remote maintenance

  • Cost-efficient and flexible system integration of multiple streams

Please Wait (spinning wheel) Loading alternative products