Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

​​How to get the maximum out of IO-Link technology in process automation​

IO-Link use cases in the food and beverage industry

IO-Link use cases in the food and beverage industry

IO-Link is a reliable, cost-effective and straightforward communication technology, particularly well-suited for basic control applications. However, due to its inherent technical limitations – such as restricted bandwidth, point-to-point topology and limited scalability – IO-Link is not universally applicable across all use cases. Especially in the context of food and beverage process automation, it is essential to carefully evaluate where the use of IO-Link devices adds value and where IO-Link is not recommended to be used as standalone technology. This is particularly important when planning for future-proof digitalization strategies, which often demand greater flexibility, higher data throughput and real-time capabilities. This whitepaper provides a comprehensive exploration of where IO-Link excels in the food and beverage industry, where it falls short there and how it can be integrated into more complex systems using complementary technologies.

Notas finais

More information about IO-Link