Proline Prosonic Flow G 300 for natural and process gas measurement in the chemical and in the oil and gas industries.
Especificações resumidas
Max. measurement error
Volume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring range
Gas: 0.3 m/s to 40 m/s
Medium temperature range
-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
For a wide range of gas applications Prosonic Flow G provides reliable flow measurement, even with wet gas and changing gas properties and compositions. A pressure-rated sensor housing with rupture disc limits safety risks. The compact transmitter offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables compliance and process safety at all times.
The measuring principle is unaffected by gas composition
Accurate measurement of natural and process gas in the chemical as well as oil and gas industries.
Device properties:
Direct measurement: flow, pressure & temperature
Wetted parts: titanium / 316L
Maximum measuring accuracy: 0.5 %
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefícios
Flexible device with user-definable gas mixtures for demanding measuring tasks
Maximum reliability even with humid or wet gas – sensor design insensitive to condensate
High-performance process control – real-time pressure- and temperature-compensated values
Efficient solution – multivariable, no pressure loss
Full access to process and diagnostic information – numerous, freely combinable I/Os
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Vídeos
Instrumentação inteligente através da Heartbeat Technology
Quer aumentar o desempenho da fábrica e reduzir custos? Nosso portfólio de instrumentação inteligente com Heartbeat Technology oferece conhecimento aprofundado do equipamento para mais economia e segurança operacional.
A GPsol, juntamente com a Endress+Hauser, desenvolveu um sistema que mede individualmente cada componente dos poços de extração e fornece o máximo de informações possível sobre a vazão atual.
A Schluchseewerk AG desejava registrar e otimizar a eficiência de suas turbinas na usina hidrelétrica reversível em Wehr. A Endress+Hauser oferece a solução ideal com seu medidor de vazão ultrassônico tipo clamp-on.
Com o Netilion Network Insights, os gestores de água de Oberzent agora veem todos os pontos de dados relevantes de seu sistema de água em um painel baseado em nuvem, sem precisar se deslocar até as usinas.
Highly robust gas specialist for fluctuating process conditions with compact, easily accessible transmitter. Flexible device with user-definable gas mixtures for demanding measuring tasks. Accurate measurement of natural and process gas in the chemical as well as oil and gas industries.
Sensor features
Maximum reliability even with humid or wet gas – sensor design insensitive to condensate. High-performance process control – real-time pressure- and temperature-compensated values. Efficient solution – multivariable, no pressure loss. Direct measurement: flow, pressure & temperature. Wetted parts: titanium / 316L. Maximum measuring accuracy: 0.5 %.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Volume flow, corrected volume flow, mass flow, flow velocity, speed of sound, pressure, temperature, density, dynamic viscosity, energy flow, Wobbe index, methane fraction, calorific value, molar mass
Max. measurement error
Volume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring range
Gas: 0.3 m/s to 40 m/s
Max. process pressure
0.7 to 101 bar a (10.15 to 1464.88 psi a)
Medium temperature range
-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
Ambient temperature range
-40 to 60 °C(-40 to +140 °F) Optional: -50 to 60 °C(-58 to +140 °F)
4-line backlit display with Touch Control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, Modbus RS485
Power supply
24V DC 100 to 230 V AC AC 100 to 230 V / DC 24 V (non harzardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex, KC
Product safety
CE, C-tick
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a
Medidor de vazão de tempo de vôo ultrassônico Especialista em gases altamente robusto para condições flutuantes com transmissor compacto e facilmente acessível
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .