The patented sensor design of t-mass I provides unprecedented measurement stability in thermal insertion mass flow measurement. It compensates in real time for changes of process conditions: temperature, pressure, flow direction and gas type. Its compact transmitter offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Measurement of utility and process gases and gas mixtures in circular piping or rectangular ducts
Device properties
Insertion version for DN 80 to 1500 (3 to 60")
Bidirectional measurement; high measuring performance
Patented drift-free sensor with SIL 2
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefícios
Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof
High level of process control – premium measurement accuracy and repeatability
Reliable monitoring – detection of process disturbances and reverse flow
Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Vídeos
Instrumentação inteligente através da Heartbeat Technology
Quer aumentar o desempenho da fábrica e reduzir custos? Nosso portfólio de instrumentação inteligente com Heartbeat Technology oferece conhecimento aprofundado do equipamento para mais economia e segurança operacional.
Leia como a Hölscher Wasserbau extrai, trata e reintroduz águas subterrâneas de forma sustentável durante a construção da linha de alimentação CC de alta tensão A-Nord, cumprindo as regulamentações ambientais.
A Schluchseewerk AG desejava registrar e otimizar a eficiência de suas turbinas na usina hidrelétrica reversível em Wehr. A Endress+Hauser oferece a solução ideal com seu medidor de vazão ultrassônico tipo clamp-on.
Com o Netilion Water, os gestores de água de Oberzent agora veem todos os pontos de dados relevantes de seu sistema de água em um painel baseado em nuvem, sem precisar se deslocar até as usinas.
Uma estação de tratamento de água na Alemanha enfrentou o problema de inatividade inesperada devido a poços de água entupidos. Com o índice de incrustação Heartbeat Technology o cliente agora monitora o acúmulo de ferro em seu processo.
Insertion flowmeter with long-term stability and a compact, easily accessible transmitter. Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof. Measurement of utility and process gases as well as gas mixtures in circular piping or rectangular ducts.
Sensor features
High level of process control – premium measurement accuracy and repeatability. Reliable monitoring – detection of process disturbances and reverse flow. Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts. Insertion version for DN 80 to 1500 (3 to 60"). Bidirectional measurement; high measuring performance. Patented drift-free sensor with SIL 2.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Nominal diameter range
DN 80 to 1500 (3 to 60")
Wetted materials
Materials for insertion tube Stainless steel, 1.4404 (316/316L) Process connections, process coupling Stainless steel, 1.4404 (316/316L) Sensing element Unidirectional Stainless steel, 1.4404 (316/316L) Alloy C22, 2.4602 (UNS N06022); Bidirectional Stainless steel, 1.4404 (316/316L) Reverse flow detection Stainless steel, 1.4404 (316/316L) Clamping rings PEEK PVDF 1.4404 (316/316L) Flat ring seal EPDM FKM
Measured variables
Massflow, temperature, standard volume flow, volume flow, Free air delivery, velocity, heat flow, energy flow, density
Max. measurement error
Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
Measuring range
20 to 733501 kg/h (44 to 1669340 lb/h)
Max. process pressure
-0.5 to 20 bar_g (-7.25 to 290 psi_g)
Medium temperature range
-40 °C to +180°C (-40 °F to +356°F)
Ambient temperature range
-40 to 60°C (-40 to 140°F) Optional: Transmitter: -50 to 60°C (-50 to 140°F), Sensor: -60 to 60°C (-60 to 140°F)
Transmitter housing material
Aluminium, AlSi10Mg, coated Polycarbonate
Degree of protection
IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, Modbus RS485
Power supply
DC 24V AC 100 to 240V
Hazardous area approvals
ATEX, cCSAus, IECEx, NEPSI, JPN, UK Ex, EAC, KC
Product safety
CE, C-tick
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .