Especificações resumidas
-
Measured variables
Volume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*)
(*) additional function included with integrated volume correction -
Measuring Medium
Natural gas (dry, odorized)
-
Nominal pipe size
DN 50 (2") … DN 150 (6")
Campo de aplicação
State-of-the-art technology for maximum measurement accuracy: The new FLOWSIC550 ultrasonic compact gas flowmeter ensures highly accurate billing of low volume flows in high-pressure networks – a perfect complement to the FLOWSIC500. It is overload-proof, accurate and is monitored by an intelligent diagnostics system. FLOWSIC550 can be easily integrated into existing measuring stations. When used in transfer and measuring stations, FLOWSIC550 ensures a continuous and blockage-free gas supply.
Gas Measurement of low volume applications at high pressures
Custody transfer: gas distribution, storage, and transmission systems
Town border stations and city gate stations
Device properties:
Diagnostics and permanent operational self-monitoring
Durable and reliable without moving parts
Compact meter installations
Integrated volume correction
Battery or intrinsically safe power supply
Bluetooth Low Energy (BLE)
Benefícios
Ultimate measurement certainty and safety of continuous gas supply
Simple installation, replacement of turbine gas meters
Reduction of installation costs due to integrated volume correction
Easy Commissioning and data reading via FLOWgateTM (PC and App)
Minimal operating costs due to being nearly maintenance-free
Reliable even when the gas flow fluctuates (on/off applications)
Self-sufficient operation possible
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
FLOWSIC500
Medidor de gás ultrassônico com conversão de volume opcional
EN PT 01/01/2025Idioma:
Português
Versão:
01/01/2025
Tamanho do arquivo:
9.4 MB
Nome do arquivo:
8030099_AE00_OI_FLOWSIC500_pt_V4-4_2024-12_EHS.pdf
-
-
-
Solução Industrial (SO)
Chemicals, petrochemicals and refineries – solutions for the chemical processing industry
Endress+Hauser offers a broad product portfolio of continuous gas analyzers using state-of-the-art technologies.
Idioma:
Inglês
Versão:
01/01/2025
Tamanho do arquivo:
3.1 MB
Nome do arquivo:
8030415_SO_CPR_en_V1-0_2025.01_EHS.pdf
-
-
-
Solução Industrial (SO)
Oil and gas – solutions for the oil and gas industry
Endress+Hauser offers the best solutions through a huge range of products and systems to measure and perform even under the most
rigorous operating conditions.Idioma:
Inglês
Versão:
01/01/2025
Tamanho do arquivo:
3.3 MB
Nome do arquivo:
8030418_SO_Ol_and_Gas_en_ V1-0_2025.01_EHS.pdf
-
-
-
Solução Industrial (SO)
Broad range of solutions for gas-fired power plants
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to
combustion efficiency to emissions monitoring.Idioma:
Inglês
Versão:
01/01/2025
Tamanho do arquivo:
4.1 MB
Nome do arquivo:
8030417_SO_Power_en_V1-0_2025.01_EHS.pdf
-
-
-
Folheto de Competência (CP)
FLOWSIC flow meters and instruments
Precise quantity measurement for accurate billing and process control
Idioma:
Inglês
Versão:
18/12/2024
Tamanho do arquivo:
3.1 MB
Nome do arquivo:
8030079_CP_Flow_meters_en_V1-0_2025.01_EHS.pdf
-
-
-
Inovação (IN)
FLOWSIC600-XT. And FLOWSIC500 – Gas Quality Indicator for efficient monitoring of the gas quality.
FLOWSIC ultrasonic gas flowmeters equips plant and network operators to handle these challenges because the gas quality.
Idioma:
Inglês
Versão:
01/01/2025
Tamanho do arquivo:
1.1 MB
Nome do arquivo:
8030601_IN_H2_GQI_en_V2-0_2025.01_EHS.pdf
-
-
-
Inovação (IN)
FLOWSIC500 – High pressure gas flow meter for natural gas distribution
The FLOWSIC500 ultrasonic compact gas meter ensures highly accurate metering in natural gas distribution.
Idioma:
Inglês
Versão:
24/03/2025
Tamanho do arquivo:
3.9 MB
Nome do arquivo:
8029942_IN_FLOWSIC550_en_V2-2_2025.01_EHS.pdf
-
-
-
Software de aplicação
FLOWgate
Software for configuration and parameterization of FLOWSIC ultrasonic flowmeter
Idioma:
Language neutral
Versão:
11/11/2024
Tamanho do arquivo:
430 MB
Nome do arquivo:
FLOWgate
-
-
-
DTM de verificação
IR-USB driver
USB driver for infrared optical head HIE-04
Idioma:
Language neutral
Versão:
04/08/2017
Tamanho do arquivo:
94 MB
Nome do arquivo:
IR-USB driver
-