Proline Promag H 500
Electromagnetic flowmeter

Electromagnetic flowmeter Proline Promag H 500 for the food & beverages and life sciences industries ©Endress+Hauser

Proline Promag H 500 for the food & beverages and life sciences industries

Flowmeter Proline Promag H 500 for the chemical and the water & wastewater industries ©Endress+Hauser

Proline Promag H 500 for the chemical and the water & wastewater industries

The Electromagnetic Flow Measuring Principle

Heartbeat Technology simply explained (3'14")

Specialist for hygienic applications, as remote version with up to 4 I/Os

Promag H is the preferred sensor for hygienic applications with highest requirements in the food and beverage and life sciences industries. With its innovative remote transmitter Promag H 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

  • Benefícios

    • Multivariable measurement for flow, temperature and conductivity

    • Flexible installation concept – numerous hygienic process connections

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Maintenance-free – no moving parts

    • ...

  • Campo de aplicação

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Dedicated to demanding applications in the food and beverage as well as in life sciences industries

    Device properties

    • Liner made of PFA

    • Sensor...

Características e especificações

Voltar

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    Specialist for hygienic applications, as remote version with up to 4 I/Os. Multivariable measurement for flow, temperature and conductivity. Dedicated to demanding applications in the food and beverage as well as in the life sciences industries.

  • Sensor features

    Flexible installation concept – numerous hygienic process connections. Energy-saving flow measurement – no pressure loss due to cross-section constriction. Maintenance-free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os; hygienic sensor connection housing with IP69. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 2 to 150 (¹⁄₁₂ to 6")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum

  • Measured variables

    Volume flow, temperature, conductivity, mass flow, corrected volume flow, corrected conductivity

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
    Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    0.06 dm³/min to 600 m³/h (0.015 gal/min to 2 650 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

    Sensor connection housing (standard): AlSi10Mg, coated

    Sensor connection housing (option): 1.4301 (304); 1.4409 (CF3M), similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • Degree of protection

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV-attestation)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    EHEDG, 3-A, liner and seals acc. to FDA, cGMP

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass 300/500 digital. Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 47
  • 36
  • 39
    • Nr 39 Order code 71185788

      Kit T-DAT, 100/300/400/500/500 digital

      Usage: Promag/Promass 100/300/500, 500 digital, Prosonic Flow E 100, Promag 400(C). (C) = generation index C.

  • 33
  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 34
  • 46
  • 45
    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 35
  • 45
    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

  • 50
  • 45
    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323077

      Kit terminal option A, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71323078

      Kit terminal option B, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option B = EtherNet, PROFINET. Consists of: 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71327820

      Kit terminal option C, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

  • 44
    • Nr 44 Order code 71323266

      Kit connection board, Promag H, 500

      Usage: Sensor connection housing. Consists of: connection board, cover to connection board.

    • Nr 44 Order code 71323267

      Kit connection board, Promag H, 500, Exi

      Usage: Sensor connection housing. Consists of: connection board, cover to connection board.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass 300, transmitter housing Alu, Non-haz. Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323017

      Kit cover,glass, Alu, -50oC,Non-haz/Exde

      Usage: Promass 300, transmitter housing Alu, Non-haz. Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323021

      Kit cover, sight glass, Alu, -50oC, Exd

      Usage: Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

    • Nr 70 Order code 71323027

      Kit cover gasket,sight glass/blind,-50oC

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Consists of: O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323033

      Kit cover, electr.compart., Alu,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 23
    • Nr 23 Order code 71323038

      Kit cover, wall mount, Alu, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu, Ex, connection compartment. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

    • Nr 23 Order code 71323039

      Kit cover, wall mount, Alu, -50oC, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu, Ex, connection compartment. Consists of: cover Alu, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 75
    • Nr 75 Order code 71323042

      Kit cover gasket, wall mount, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu/cast, Ex, connection compartment. Consists of: 10x O-Ring 88,50x3,53 HNBR.

    • Nr 75 Order code 71323043

      Kit cover gasket, wall mount, -50oC, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu/cast, Ex, connection compartment. Consists of: O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71384170

      Kit cover, alu,Promag 400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass 500 digital, transmitter housing Alu. Consists of: cover Alu complete included O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

    • Nr 20 Order code 71408508

      Kit cover, polycarb., 500 digital

      Usage: Promag/Promass 500 digital, transmitter housing polycarbonate. Consists of: Cover polycarbonate complete, O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

  • 70
    • Nr 70 Order code 71278078

      Kit cover gasket, alu,400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass 500 digital, transmitter housing Alu, Ex. Consists of: 10x O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF.

    • Nr 70 Order code 71278077

      Kit 10 cover gasket, polycarbonate

      Usage: Promag 400(C), 500 digital with polycarbonate housing. (C) = generation index C. Consists of: 10x O-Ring 196,44x3,53 VMQ.

  • 24
    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 400(C) = generation index C, Promag 500, Promag/Promass 500 digital, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

  • 73
    • Nr 73 Order code 71354951

      Kit housing gaskets, remote, Alu

      Usage: Promag 500 digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor H, O-Ring 29,87x1,78 HNBR for sensor plug.

  • 24
    • Nr 24 Order code 71323053

      Kit cover, remote, stainless 1.4301

      Usage: Promass 500, Promag/Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket EPDM for cover.

  • 73
    • Nr 73 Order code 71323059

      Kit housing gaskets, remote, stainless

      Usage: Promag 500 digital, sensor connection housing. Consists of: gasket EPDM for cover, gasket EPDM for housing/sensor H, O-Ring 29,87x1,78 HNBR for sensor plug.

  • 24
    • Nr 24 Order code 71185793

      Kit cover,ultra compact,stainless 1.4301

      Usage: Promag/Promass 100, Promag/Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket EPDM for cover.

  • 73
    • Nr 73 Order code 71211573

      Kit hous.gaskets,ultra compact,stainless

      Usage: Promag 100, Promag 500 digital, sensor connection housing. Consists of: gasket EPDM for cover, gasket EPDM for housing/sensor H, O-Ring 29,87x1,78 HNBR for sensor plug.

    • Nr 73 Order code 71323068

      Kit housing gaskets, remote, stainless

      Usage: Promag 500 with sensor H, sensor connection housing. Consists of: gasket 121,5x 61,5 for cover, O-Ring 29,87x1,78 HNBR for sensor plug.

  • 71
    • Nr 71 Order code 71323069

      Kit interface gaskets, Promag 300/500

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface, 5x O-Ring 29,87x1,78 HNBR for for sensor plug.

    • Nr 71 Order code 71323070

      Kit interface gaskets, Promag 500, -50oC

      Usage: transmitter housing/wall mount. Consists of: O-Ring 88,50x3,53 FVMQ for interface, -50oC/-58oF, O-Ring 29,87x1,78 FVMQ for for sensor plug, -50oC/-58oF.

  • 11
    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 13
    • Nr 13 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass 500 digital. Consists of: cover clamp, screw M4x16.

  • 82
    • Nr 82 Order code 71228792

      Kit display protec., 400(C)/500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass 500 digital, transmitter housing. Consists of: display protection 1.4301, installation material.

  • 87
    • Nr 87 Order code 71343504

      Kit weather protection cover,500 digital

      Usage: Promag/Promass 500 digital, transmitter housing. Consists of: weather protection cover 4404.

    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass 300/500, transmitter housing. Consists of: weather protection cover 4404, installation material.