Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
product picture of the particle measuring device DUSTHUNTER SP30

DUSTHUNTER SP30
particle measuring device

Measure intelligently. Reduce costs.

IDSP30
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Especificações resumidas

  • Process temperature

    -40 °C ... +220 °C

  • Measuring range

    Scattered light intensity: 0 ... 7.5 mg/m3 / 0 ... 3,000 mg/m3
    Measuring ranges freely selectable; nine measuring ranges pre-configured (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 mg/m3)

  • Conformities

    TÜV type test
    Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014)
    Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)

Campo de aplicação

The DUSTHUNTER SP30 is a measuring device which reliably detects very low to high dust content. The automated monitoring of the zero and reference point ensures a high level of accuracy. Thanks to its compact design, the DUSTHUNTER SP30 is available as an independent measuring device but also with an integrated purge air unit and MCU control unit for additional functions as an option. Several mounting options and probe lengths are available.

  • Emission monitoring which does not require permission in industrial systems

  • Monitoring of cloth filters for defective filter bags

  • Dust monitoring in grinding and dosing systems

  • Dust concentration measurements in exhaust gas ducts


Device properties:

  • Independent measuring device – with or without MCU control unit

  • Automated monitoring of zero and reference point

  • Integrated purge air unit as an option

  • Installation on one side of a duct

  • Rugged and compact structure

  • No moving parts in the duct

Benefícios

  • Accurate dust measurement – independently of gas velocity or particle charge

  • Convenient data transmission via Modbus® and analog output directly from
    the sensor

  • Versatile thanks to several configurable measuring ranges

  • Two calibration curves for switching with different dust sources

  • No external purge air unit required as it is integrated into the device (option)

  • High degree of flexibility due to different
    mounting options

Versão Xpert

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Xpert: domine suas aplicações mais desafiadoras ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products