Electronic monitoring, conversion and display of input signals - all over the industries
Input: 2 x RTD, TC, Ohm, mV; Output selectively: Analog 4 to 20 mA or digital
Power supply: 11.5 to 42 V DC (standard version HART®), up to 40 V DC (Ex version HART®); 9 to 32 V DC (standard version FF), 9 to 24 V DC (Ex version FF); 9 to 32 V DC (standard version PA), 9 to 24 V DC (Ex version PA)
Communication selectively: HART® protocol, FOUNDATION Fieldbus™ H1 or PROFIBUS® PA