Applicable for cement production, steel treatment, incinerators and fluidized bed furnaces
Maximum operating temperature range of thermocouple: Typ J (-180 °C to +750°C), Typ K (-180 °C to +1372 °C), Typ N (-270 °C.. to +1300 °C), Typ S (-50 °C to +1750 °C), Typ R (-50 °C to +1700 °C), Typ B (+100 °C to +1820 °C)
Flexible configurable robust thermometer with the following tube materials: 316L, 310, 304, 446; INCONEL® 600, 601; INCOLOY® 800HT; HASTELLOY® X, Kanthal AF, Kanthal Super, Nickel/Cobalt alloy (NiCo) and Silicon Nitride ceramic (SiN)
A optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Protocols: 4 bis 20 mA, HART®, PROFIBUS® PA, Fieldbus™