©Endress+Hauser
Liquistation CSF48 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.
©Endress+Hauser
The stationary automatic water sampler is available with plastic and stainless steel housings and various sample bottle configurations.
©Endress+Hauser
Heartbeat Technology allows status-oriented maintenance of the automatic water sampler.
©Endress+Hauser
Liquistation CSF48 with vacuum pump. It is used for most standard sampling applications as it offers accurate, reproducible sample volumes and a high sample transport velocity.
©Endress+Hauser
Liquistation CSF48 with peristaltic pump. This version is recommended when cyclic rinsing of the suction line or variable sample volumes are desired.
©Endress+Hauser
Liquistation CSF48 without pump. It is used together with the CSA420 assembly for automatic sampling from pressurized pipes or tanks. With this system no waste drainage is necessary.
Especificações resumidas
Suction height
6 m (19.69 ft) suction height 8 m (26.25 ft) suction height
Cabinet
Plastic PS Plastic ASA+PC Stainless Steel V2A Stainless Steel V4A
Process temperature
Sample temperature: 2 to 50 °C (36 to 122 °F)
Process pressure
Max. 0.8 bar (Max. 11.6 psi)
Campo de aplicação
Sampling made safe and easy. The Liquistation CSF48 automatic water sampler complies with worldwide water regulation, features a fail-safe cooling system and vandalism-proof housing guaranteeing outstanding safety for your samples. Easy, menu-guided sample programming and tool-free maintenance save you time in your everyday tasks. Liquistation can be upgraded to a complete measuring station for modern environmental monitoring at any time giving you the flexibility to address future demands.
Liquistation CSF48 is suitable for the following applications:
Municipal and industrial wastewater treatment plants: - Self monitoring - Process monitoring - Monitoring of indirect dischargers - Monitoring of sewage system
Authorities and water management authorities: - Water protection and water quality - Monitoring of direct and indirect dischargers
Benefícios
Automatic water sampling in full compliance with all relevant national and international standards such as ISO 5667
100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling and multiple sampling routines
By connecting up to four Memosens sensors, the sampler can be upgraded to a fully-fledged measuring station (e.g. for event monitoring)
Offers all the benefits of the Liquiline platform, such as uniform operation of all devices, easy expandability and reduced need for spare part stock thanks to standardized components
Fully integrable in any process control system thanks to digital fieldbus communication and remote access via web server
Quick cleaning and maintenance thanks to easy, tool-free removal of wetted parts. With our Heartbeat Technology you always know the status of your device and therefore cost and resources savings are possible.
Latest and environmentally friendly cooling technology without hydrofluorocarbons (HFC) for optimal processing of your samples
Seleção Extended
Excelência técnica
Simplicidade
©Endress+Hauser
Produtos simples
Fácil de escolher, instalar e operar
Excelência técnica
Simplicidade
Produtos padrão
Confiável, robusto e baixa manutenção
Excelência técnica
Simplicidade
Excelência técnica
Simplicidade
Produtos especializados
Desenvolvidos para aplicações exigentes
Excelência técnica
Simplicidade
Versões FLEX
Excelência técnica
Simplicidade
Versão Fundamental
Atende suas necessidades básicas de medição
Excelência técnica
Simplicidade
Versão Lean
Lida com seus principais processos facilmente
Excelência técnica
Simplicidade
Seleção Extended
Otimiza seus processos com tecnologias inovadoras
Excelência técnica
Simplicidade
Versão Xpert
Controla suas aplicações mais difíceis
Excelência técnica
Simplicidade
Loading alternative products
Histórias de sucesso
Monitoramento de parâmetros biológicos em efluentes
A análise de efluentes, usando o Liquistation CSF48 e o Liquiport CSP48 mobile, pode oferecer informações valiosas sobre a ocorrência de infecções de Covid 19 em uma área específica
Leia o artigo completo
Também pode ter interessar
Application
Communal and industrial wastewater treatment plants Laboratories and water management offices Monitoring of liquid media in industrial processes
Dosing system
Vacuum pump system Peristaltic pump system Armature
Suction height
6 m (19.69 ft) suction height 8 m (26.25 ft) suction height
Cabinet
Plastic PS Plastic ASA+PC Stainless Steel V2A Stainless Steel V4A
Process temperature
Sample temperature: 2 to 50 °C (36 to 122 °F)
Cooling
Active, dynamic cooling unit
Process pressure
Max. 0.8 bar (Max. 11.6 psi)
Heating
Evaporator and defrosting unit mounted in compact housing
Input
Analogue: 2, galvanically isolated Binary: 2, galvanically isolated Optional: 1 to 4 digital sensors
Output / communication
Binary: 2, galvanically isolated Optional 2 to 6 relay, 2 to 6 current output
Interface
CDI Optional: Ethernet, PROFIBUS DP, Modbus RS485, Modbus TCP
Data logger
All events and data Sampling statistics
Power supply
Depending on version: 100 to 120/200 to 240 V AC ±10 %, 50/60 Hz 24 V DC +15/‐9 %
Dimension
1.258 x 753 x 625 mm (h x w x d) 49.5 x 29.7 x 24.6 inch (h x w x d)
Accessories
Sampling from pressurized systems Dosing system Housing equipment Electrical equipment
Options
Connection to digital sensors with Memosens protocol, Fieldbuscommunication
Mais baixados
Liquistation CSF48
Versão em português - 10/2022
Coletor de amostras estacionário automático para meio líquido;
controlador integrado com até quatro canais de medição e tecnologia d
igital Memosens opcional
EN
PT
DE ES FR IT JA PL RU ZH
05/10/2022
15/05/2020
08/11/2019
24/08/2017
30/06/2017
Idioma:
Português
Versão:
05/10/2022
Tamanho do arquivo:
5.8 MB
Nome do arquivo:
TI00443CPT_2422-00.pdf
124 documentos
Coletor de amostras estacionário automático para meio líquido; controlador integrado com até quatro canais de medição e tecnologia d igital Memosens opcional
EN
PT
Alemão Espanhol French Italiano Japonês Polonês Russo Chinês
05/10/2022
15/05/2020
08/11/2019
24/08/2017
30/06/2017
Idioma:
Português
Versão:
05/10/2022
Tamanho do arquivo:
5.8 MB
Nome do arquivo:
TI00443CPT_2422-00.pdf
Operating Instructions
Liquistation CSF48
Automatic sampler for liquid media Operation & settings
EN
PT
Tcheco Alemão French Italiano Polonês Russo
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Idioma:
Inglês
Versão:
04/04/2013
Tamanho do arquivo:
7.7 MB
Nome do arquivo:
BA00464CEN_1712.pdf
Automatic sampler for liquid media Maintenance & diagnostics
EN
PT
Alemão French Italiano Polonês
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Idioma:
Inglês
Versão:
04/04/2013
Tamanho do arquivo:
4.5 MB
Nome do arquivo:
BA00463CEN_1712.pdf
Entradas do sensor com protocolo Memosens
EN
PT
Tcheco Alemão Espanhol French Italiano Japonês Polonês Russo Chinês
30/05/2022
28/02/2019
Idioma:
Português
Versão:
30/05/2022
Tamanho do arquivo:
3.4 MB
Nome do arquivo:
BA01245CPT_0822-00.pdf
Amostrador automático para meios líquidos
EN
PT
Tcheco Alemão Espanhol French Italiano Japonês Polonês Russo Chinês
05/10/2022
03/05/2021
17/03/2021
19/03/2020
08/11/2019
Idioma:
Português
Versão:
05/10/2022
Tamanho do arquivo:
8.6 MB
Nome do arquivo:
BA00443CPT_2622-00.pdf
Automatic sampler for liquid media Calibration
EN
PT
Alemão French Italiano Polonês Russo
04/04/2013
28/06/2012
15/12/2011
15/04/2011
01/06/2009
Idioma:
Inglês
Versão:
04/04/2013
Tamanho do arquivo:
1.4 MB
Nome do arquivo:
BA00467CEN_1712.pdf
Communication via the HART protocol
EN
PT
Alemão French Húngaro Italiano Russo
27/06/2013
15/09/2011
Idioma:
Inglês
Versão:
27/06/2013
Tamanho do arquivo:
1.9 MB
Nome do arquivo:
BA00486CEN_0213.pdf
Amostrador automático para meios líquidos
EN
PT
Búlgaro Tcheco Dinamarquês Alemão Grego Espanhol Estoniano Finlandês French Croata Húngaro Indonésio Italiano Japonês Coreano Lithuanian Latvian Holandês Norueguês Polonês Romeno Russo Eslovaco Esloveno Sueco Tailandês Turco Chinês
05/10/2022
19/03/2020
08/11/2019
25/05/2018
30/06/2017
Idioma:
Português
Versão:
05/10/2022
Tamanho do arquivo:
5.2 MB
Nome do arquivo:
KA01165CPT_0822-00.pdf
Replacement/retrofitting for sampler Liquistation CSFxx
EN
PT
Alemão
11/03/2024
08/08/2023
13/06/2022
Idioma:
Inglês
Versão:
11/03/2024
Tamanho do arquivo:
1.5 MB
Nome do arquivo:
EA01424CEN_0324-00.pdf
Components of cooling module set
Replacement for Liquistation CSFxx sampler
EN
PT
Alemão
03/08/2022
30/06/2022
Idioma:
Inglês
Versão:
03/08/2022
Tamanho do arquivo:
3.8 MB
Nome do arquivo:
EA01433CEN_0222-00.pdf
Buscar peças de reposição pelo número no desenho
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CSF48: Maintenance kit compressor
Código de pedido
71309358
Maintenance kit sampler CSV18
Kit CSF48 air cond. unit: bellow
Código de pedido
71139091
Kit CSF48: datacable base module - FMSY1
Código de pedido
71139088
Kit CSF48: Power supply 100-240 V AC
Código de pedido
71103292
Código de pedido
71101762
Kit CSF48: rechargeable battery pack
Código de pedido
71113885
Kit CSF48: Rotary tap drive
Código de pedido
71101959
Kit CSF48: Downpipe to rotary tap
Código de pedido
71110970
Código de pedido
71098113
Kit CSF48: axis rotary tap complete
Código de pedido
71113519
Código de pedido
71138061
Código de pedido
71143162
Kit CSF48: upper door advanced
Código de pedido
71159611
Kit CSF48: upper door AISI 304x
Código de pedido
71159612
Kit CSF48: upper door AISI 316x
Código de pedido
71159613
Kit CSF48: upper door advanced w. window
Código de pedido
71159615
Kit CSF48: upper door AISI 304x w. wind.
Código de pedido
71159616
Kit CSF48: upper door AISI 316x w. wind.
Código de pedido
71159618
Kit CSF48: lower door advanced
Código de pedido
71159620
Kit CSF48: lower door AISI 304x
Código de pedido
71159621
Kit CSF48: lower door AISI 316x
Código de pedido
71159622
Kit CSF48: set of gaskets for doors
Código de pedido
71103293
Kit CSF48: upper rear panel advanced
Código de pedido
71159625
Kit CSF48: upper rear panel AISI 304x
Código de pedido
71159627
Kit CSF48: upper rear panel AISI 316x
Código de pedido
71159629
Kit CSF48: lower rear panel advanced
Código de pedido
71159631
Kit CSF48: lower rear panel AISI 304x
Código de pedido
71159632
Kit CSF48: lower rear panel AISI 316x
Código de pedido
71159633
Código de pedido
71217058
Kit CSF48: set of ventilation grid (2x)
Código de pedido
71138085
Kit CSF48: retrofit filter housing ss
Código de pedido
71225577
Kit CSF48: gasket set electronic housing
Código de pedido
71220987
Kit CSF48: housing for modules
Código de pedido
71140611
Kit CSF48 Discharge barb connector
Código de pedido
71367766
Kit CSF48: closing panel cable entry
Código de pedido
71231946
Kit CSF48: flow armature, sample
Código de pedido
71119408
Kit CSF48: Airmanager complete
Código de pedido
71096396
Kit CSF48 Dosing unit: set of gaskets
Código de pedido
71103176
Kit CSF48 Membrane pump complete 6m
Código de pedido
71103177
Kit CSF48 Membrane pump complete 8m
Código de pedido
71103239
Kit CSF48 Airmanager: tubing set
Código de pedido
71111392
Kit CSF48 Airmanager: hose clamp set
Código de pedido
71113461
Kit CSF48: Flange dosing unit conductive
Código de pedido
71102985
Kit CSF48: Flange dosing unit capacitive
Código de pedido
71103166
Kit CSF48: Glass dosing chamber
Código de pedido
71103168
Kit CSF48: Acryl dosing chamber
Código de pedido
71103173
Kit CSF48: dosing tube 350ml with o-ring
Código de pedido
71110628
Kit CSF48 Dosing tube: intake pipe
Código de pedido
71111006
Kit CSF48: suction hose internal cpl.
Código de pedido
71111048
Kit CSF48 suction hose: fastening clip
Código de pedido
71113508
Kit CSF48: sample feed 13 mm
Código de pedido
71110853
Kit CSF48: angle piece 110° 3 pcs
Código de pedido
71187422
Kit CSF48: air filter for Membrane pump
Código de pedido
71103283
Kit CSF48: 2 Diaphragm without tool
Código de pedido
71110868
Kit CSF48: diaphragm hose clamp+cap+tool
Código de pedido
71158815
Kit CSF48: Diaphragm hose clamp w. tool
Código de pedido
71103285
Kit CSF48: 3 contact spring + cable
Código de pedido
71111132
Kit CSF48: capacitive sensor
Código de pedido
71159271
Kit CSF48: cable set capacitive sensor
Código de pedido
71138994
Kit CSF48: carrier plate vac. acryl con.
Código de pedido
71159575
Kit CSF48: carrier plate vac. acryl cap.
Código de pedido
71159582
Kit CSF48: carrier plate with heating
Código de pedido
71205090
Código de pedido
71623229
Kit CSF48 Hose pump: pump head
Código de pedido
71103288
Kit CSF48 peristaltic: set of gaskets
Código de pedido
71110928
KIT CSF48 peristaltic tubing qty. 2
Código de pedido
71111191
KIT CSF48 peristaltic tubing qty. 25
Código de pedido
71111192
Kit CSF48 pressure sensor: fasten. clips
Código de pedido
71125404
Kit CSF48 Hose pump: pumphousing
Código de pedido
71103289
Kit CSF48 Hose pump: housing reed
Código de pedido
71113720
Kit CSF48 Hose pump: pump motor
Código de pedido
71103290
Kit Pressure sensor peristaltic
Código de pedido
71110996
Kit CSF48 peristaltic: connection hose
Código de pedido
71110972
Kit CSF48: sample feed 10 mm
Código de pedido
71110857
Kit CSF48: carrier plate peristaltic cpl
Código de pedido
71159590
Kit CSF48: carrier plate perist. w. reed
Código de pedido
71159591
Kit CSF48 Inline: Mounting Plate Inline
Código de pedido
71160047
Kit CSF48 Inline: hose feed through
Código de pedido
71160063
Kit CSF48 Inline: suction hose 5m, EPDM
Código de pedido
71160067
Kit CSF48 Inline: Relay DIN-Rail 24V 5A
Código de pedido
71160068
Código de pedido
71272410
Kit: 1x set of terminals basic module
Código de pedido
71107452
Kit: 1x set of terminals module AOR
Código de pedido
71107453
Kit: 1x set of terminals module 4R
Código de pedido
71155581
Kit: 1x set of terminals module 4AO
Código de pedido
71155582
Kit: 1x set of terminals module 2xAI,485
Código de pedido
71155583
Kit: 1x set of terminals module DIO
Código de pedido
71219784
Activation code EtherNet/IP + Webserver
Código de pedido
XPC0018-
Activation code Modbus TCP + Webserver
Código de pedido
XPC0020-
Activation code Webserver for BASE2
Código de pedido
XPC0021-
Activation code PROFINET+Webserver BASE2
Código de pedido
XPC0022-
Código de pedido
XPC0023-
Activation code PROFIBUS DP 485 modules
Código de pedido
XPC0024-
Activation code ModbusRS485 485 modules
Código de pedido
XPC0025-
Activation code Liquiline inputs/outputs
Código de pedido
XPC0026-
Kit CSF48 Dosing tubing, qty 2
Código de pedido
71111188
Kit CSF48 Dosing tubing, qty 25
Código de pedido
71111189
Bottle tray + 6x1.8 liter glass + cap
Código de pedido
71134282
Bottle tray + 6x 3 litre PE + cap
Código de pedido
71111152
Bottle tray + 2x 3,8 liter glass + cap
Código de pedido
71162811
Bottle tray + 12x 2 litre square
Código de pedido
71185981
Bottle tray + 12x 1 litre glass + cap
Código de pedido
71111153
Bottle tray + 12x 1 litre PE + cap
Código de pedido
71111154
Bottle tray 12x1L / 6x3L / 6x1.8L
Código de pedido
71449838
Bottle tray + 12x 2 litre PE
Código de pedido
71111155
Bottle tray + 24x 1 litre PE
Código de pedido
71111156
Bottle tray 12x 1 + 6x 2 litre PE
Código de pedido
71111157
Kit CSFxx: 2x bottle tray glas bottles
Código de pedido
71212306
Distribution plate for 2x 6 bottles
Código de pedido
71111158
Distribution plate for 2x 12 bottles
Código de pedido
71111159
Distribution plate 24 bottles, 2 liter
Código de pedido
71185983
Distribution plate for 1-2 + 6 bottles
Código de pedido
71111160
Distribution plate for 1-2 + 12 bottles
Código de pedido
71111161
Distribution plate for 6 + 12 bottles
Código de pedido
71111162
Location insert for bottle tray
Código de pedido
71111163
Location insert for 4x 5 liter bottles
Código de pedido
71186013
1 litre bottle PE + cap, qantity 24
Código de pedido
71111164
1 litre bottle glass + cap, qantity 24
Código de pedido
71111165
1,8 litre bottle glass + cap, qantity 6
Código de pedido
71134277
3 litre bottle PE + cap, quantity 12
Código de pedido
71111167
13 litre bottle PE + cap, quantity 1
Código de pedido
71111169
Código de pedido
71146645
25 litre bottle PE + cap, quantity 1
Código de pedido
71111170
30 litre bottle PE + cap, quantity 1
Código de pedido
71111172
60 litre bottle PE + cap, quantity 1
Código de pedido
71111173
1 l wedge shaped bottle PE + cap, 24 pcs
Código de pedido
71111176
2 l wedge shaped bottle PE + cap, 12 pcs
Código de pedido
71111178
Suction line 10mm (3/8") ID, pvc
Código de pedido
71111233
Suction line 10mm (3/8") ID, EPDM
Código de pedido
71111234
Suction line 13mm (1/2") ID, pvc
Código de pedido
71111235
Suction line 13mm (1/2") ID, EPDM
Código de pedido
71111236
Suction line 16mm (5/8") ID, pvc
Código de pedido
71111237
Suction line 16mm (5/8") ID, EPDM
Código de pedido
71111238
Suction line 19mm (3/4") ID, pvc
Código de pedido
71111239
Suction line 19mm (3/4") ID, EPDM
Código de pedido
71111240
Kit 10m suction line pvc, 10mm (3/8") ID
Código de pedido
71404382
Kit 10m suction line pvc, 13mm (1/2") ID
Código de pedido
71404384
Kit 10m suction line pvc, 16mm (5/8") ID
Código de pedido
71404385
Kit 10m suction line pvc, 19mm (3/4") ID
Código de pedido
71404386
Kit 10m suction line EPDM 10mm (3/8") ID
Código de pedido
71404387
Kit 10m suction line EPDM 13mm (1/2") ID
Código de pedido
71404388
Kit 10m suction line EPDM 16mm (5/8") ID
Código de pedido
71404389
Kit 10m suction line EPDM 19mm (3/4") ID
Código de pedido
71404390
Kit CSF48 Strainer V4A/316(x) 10mm(3/8")
Código de pedido
71111184
Kit CSF48 Strainer V4A/316(x) 13mm(1/2")
Código de pedido
71111185
Kit CSF48 Strainer V4A/316(x) 16mm(5/8")
Código de pedido
71111186
Kit CSF48 Strainer V4A/316(x) 19mm(3/4")
Código de pedido
71111187
SD-Card, 1GB, Industrial Flash Drive
Código de pedido
71110815
SD-Card with Firmware, 1GB
Código de pedido
71127100
Código de pedido
71111053
Código de pedido
71125375
Código de pedido
71125376
Código de pedido
71135632
Código de pedido
71135633
Código de pedido
71135631
Código de pedido
71135634
Código de pedido
71575177
Código de pedido
71575178
Código de pedido
71135639
Código de pedido
71135638
Código de pedido
71128428
Upgrade code: Profibus DP module 485
Código de pedido
71135635
Upgrade code: Modbus RS 485 module 485
Código de pedido
71135636
Upgrade code: Modbus TCP f.module 485
Código de pedido
71135637
Upgradecode: 2 digital sensor inputs
Código de pedido
71114663
Upgrade code: Profibus DP module 485
Código de pedido
71135635
Upgrade code: EtherNet/IP f.module 485
Código de pedido
71219871
Upgr.code:EtherNet/IP+Webserver BASE2
Código de pedido
71449914
Upgr.code Modbus TCP+Webserver BASE2
Código de pedido
71449915
Upgrade code: Webserver for BASE2
Código de pedido
71449918
Upgr.code: PROFINET+Webserver f. BASE2
Código de pedido
71449901
Upgrade code Modbus TCP f.module ETH
Código de pedido
71279813
Upgrade code EtherNet/IP f. module ETH
Código de pedido
71279830
Upgrade Kit: Modul 485 + Profibus DP
Código de pedido
71140888
Upgrade Kit: Modul 485 + Modbus RS485
Código de pedido
71140889
Upgrade Kit: Modul ETH + Modbus TCP
Código de pedido
71279809
Upgrade Kit: Modul ETH + EtherNet/IP
Código de pedido
71279812
Retrofit kit 1x to 2x digital sensor
Código de pedido
71111210
Upgrade code: 2x 0/4..20mA Output
Código de pedido
71140891
Upgradecode Heartbeat Verifi.+Monitoring
Código de pedido
71367524
Código de pedido
71367541
Upgrade code: Chemoclean Plus
Código de pedido
71239104
Retrofit kit distribution assembly CSF48
Código de pedido
71111195
Código de pedido
71111196
Retrofit kit stand, V2A; 304(x)
Código de pedido
71111197
Retrofit kit stand, V4A; 316(x)
Código de pedido
71111198
Retrofit kit flow through armature 304(x
Código de pedido
71111199
Retrofit kit flow through armature 316(x
Código de pedido
71111200
Kit CSF48: door stop (2x)
Código de pedido
71136101
Retrofit kit mounting stand 250mm
Código de pedido
71127608
Retrofit kit CSF48 CDI front connector
Código de pedido
71136999
Kit CSF48: 2 x relay + set of cables
Código de pedido
71136885
Kit: external CDI jack complete
Código de pedido
51517507
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .
Personalizar
Aceitar apenas o essencial
Aceitar todos