Automatic water sampler
Liquistation CSF48

CSF48 automatically takes water samples in wastewater treatment plants, sewage networks, etc. ©Endress+Hauser

Liquistation CSF48 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.

The stationary automatic water sampler is available with plastic and stainless steel housings. ©Endress+Hauser

The stationary automatic water sampler is available with plastic and stainless steel housings and various sample bottle configurations.

Heartbeat Technology allows status-oriented maintenance of the automatic water sampler. ©Endress+Hauser

Heartbeat Technology allows status-oriented maintenance of the automatic water sampler.

The CSF48 vacuum sampler offers accurate sample volumes and a high sample transport velocity. ©Endress+Hauser

Liquistation CSF48 with vacuum pump. It is used for most standard sampling applications as it offers accurate, reproducible sample volumes and a high sample transport velocity.

The CSF48 peristaltic sampler allows cyclic rinsing of the suction line and variable sample volumes. ©Endress+Hauser

Liquistation CSF48 with peristaltic pump. This version is recommended when cyclic rinsing of the suction line or variable sample volumes are desired.

The Liquistation CSF48 sampler without pump is used for automatic sampling from pressurized pipes. ©Endress+Hauser

Liquistation CSF48 without pump. It is used together with the CSA420 assembly for automatic sampling from pressurized pipes or tanks. With this system no waste drainage is necessary.

Fully automatic sampling in water, wastewater and industrial applications

Sampling made safe and easy. The Liquistation CSF48 automatic water sampler complies with worldwide water regulation, features a fail-safe cooling system and vandalism-proof housing guaranteeing outstanding safety for your samples. Easy, menu-guided sample programming and tool-free maintenance save you time in your everyday tasks. Liquistation can be upgraded to a complete measuring station for modern environmental monitoring at any time giving you the flexibility to address future demands.

  • Benefícios

    • Automatic water sampling in full compliance with all relevant national and international standards such as ISO 5667

    • 100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling

    • By connecting up to four...

  • Campo de aplicação

    Liquistation CSF48 is suitable for the following applications:

    • Municipal and industrial wastewater treatment plants:
      - Self monitoring
      - Process monitoring
      - Monitoring of indirect dischargers
      - Monitoring of sewage system

    • Authorities and water...

Características e especificações

Voltar

Details

  • Measuring principle

    Sampler

  • Functions

    Stationary sampler

  • Application

    Sampling from liquids

  • Dosing system

    Vacuum pump system
    Peristaltic pump system
    Armature

  • Suction height

    6 m (19,69 ft) suction height
    8 m (26,25 ft) suction height

  • Cabinet

    Plastic PS
    Plastic ASA+PC
    Stainless Steel V2A
    Stainless Steel V4A

  • Distribution

    possible

  • Process temperature

    Sample temperature 2 to 50°C (36 to 122°F)

  • Cooling

    Active, dynamic cooling unit

  • Process pressure

    max 0,8bar (11.6PSI)

  • Heating

    Evaporator and defrosting unit mounted in compact housing

  • Input

    Analogue 2: galvanically isolated
    Binary 2: galvanically isolated
    Optional: 1 to 4 digital sensors

  • Output

    Binary 2: galvanically isolated
    Optional 2 to 6 relay, 2 to 6 current output

  • Interface

    CDI
    Optional: Ethernet, PROFIBUS DP, Modbus RS485, Modbus TCP

  • Data logger

    All events and data
    sampling statistics

  • Power supply

    90-260 VAC
    24 VDC

  • Dimension

    1.258 x 753 x 625 mm (h x w x d)
    49.5 x 29.7 x 24.6 (h x w x d)

  • Weight

    91 - 146 kg

  • Accessories

    Sampling from pressurized systems
    Dosing system
    Housing equipment
    Electrical equipment

  • Option

    Connection to digital sensors with Memosens protocol, Fieldbuscommunication

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification

Downloads