Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Tankvision Multi Scan NXA83

Tankvision Multi Scan NXA83 - Gerenciamento de inventário ©Endress+Hauser

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Communication Interface

  • Function

    Multi Scan

    Acquires data from Field Instruments (up to 16 loops). The data is provided to the visualization software Tankvision Professional NXA85 or other host systems (PLC und DCS).

  • Input

    Modbus RS485; V1; WM550; Tokyo Keiso FW9000; Varec Mark/Space; Saab TRL/2; Enraf BPM; Scientific Instruments; Modbus Ethernet

  • Output

    OPC DA; Modbus RS485; Modbus Ethernet

  • Power supply

    AC: 100...240 VAC

  • Dimensions (WxHxD)

    Rack mounted:

    483x176x260 mm (19x6.93x10.24 in)

    Wall mounted:

    322x300x110 mm (12.68x11.81x4.33 in)

  • Configuration

    Via remote desktop

  • Successor

    NXA83B

  • Measuring principle

    Level radar

  • Characteristic / Application

    Multi Scan

    Acquires data from field instruments (up to 16 loops). The data is provided to the visualization software Tankvision Professional NXA85 or other host systems (PLC und DCS).

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification