Field Xpert SFX370

Gerenciamento de ativos móveis da fábrica com Field Xpert SFX370 © Endress+Hauser

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Device configurator

  • Function

    Ruggedized mobile computer (PDA) for commissioning and maintenance of field devices. Efficient device configuration and device diagnostics for HART and FOUNDATION fieldbus devices in Ex- and Non Ex-areas.

  • CPU

    OMAP Multi Core Processor 1GHz

  • Memory

    512 MB RAM, 1 GB Flash Memory,

    16 GB Micro-SD Card (up to 32 GB possible)

  • Power supply

    Lithium-ion battery, IEEE 1725 (removable, rechargeable), 3,7 V,4000 mAh

  • Dimensions (WxHxD)

    Standard:

    225 mm x 85 mm x 58 mm

    (8,8" x 3,3" x 2,3")

    With optional head module:

    249 mm x 85 mm x 58 mm

    (9,8" x 3,3" x 2,3")

  • Screen size

    High resolution 3.5 inches touchscreen display, Gorilla glass protected, ambient light sensor, LED backlight, automatic screen rotation (accelerometer).

  • Resolution

    VGA (640 x 480 pixels), 65.536 colors

  • Communication interface

    • USB

    • Wireless LAN

    • Bluetooth

    • Infrared

  • Operation

    Operating system:

    Microsoft Windows Embedded Handheld 6.5.3,

    German or English (depending on the order)

  • Configuration

    Configuration software:

    • Device Xpert HART

    • Device Xpert FOUNDATION fieldbus

  • Optional

    • Wireless WAN

    • GPS

  • Certificates

    Drop specification:

    MIL-STD 810G

    Electromagnetic Compatibility:

    Interference conformance to

    • EN 55022: 2006 + A1: 2007

    • CISPR 22: 2006-03 (Class B)

    Immunity conformance to

    • EN 55024: 1998 + A1: 2001 + A2: 2003

    • CISPR 24: 1998 + A1: 2001 + A2: 2003

    Ingress protection:

    IP65, NEMA Type 4

    Explosion protection:

    Intrinsically safe

    II 2G Ex ia IIC T4 Gb IP64

    II 2D Ex ia IIIC T135°C Db IP6X

    CE Mark

    Hazardous area approval:

    • ATEX (Zone 1) IIC T4

    • ATEX (Zone 21) IIIC IP 64

    • IECEx (Zone 1) IIC T4

    • IECEx (Zone 21) IIIC IP 64

    • NEC Class I, Division 1, A–D T4

    • NEC Class II, Division 1, E–G T4

    • NEC Class III, Division 1

    Telecommunication approval:

    FCC, CE

    Electrical safety:

    UL (DEMKO), cULus listed

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor