Committed to quality on principle
Quality management is part of our culture
We want to create outstanding benefit for our customers and, therefore, quality management is part of our company culture. We not only test and measure quality, but we live it. This means, inter alia, that we conceive faults as a chance to achieve improvements and to come closer to the goal of zero-fault production. High satisfaction of associates, continuous professional improvement, the principle of the learning organization as well as Kaizen provide the basis in this respect.
Management Manuals
All production sites of Endress+Hauser Flowtec AG maintain a certified QM system and are certified in accordance with ISO 9001. The Management Manuals of Endress+Hauser Flowtec AG can be downloaded here.
ISO 9001 / ISO 14001 / ISO 45001
SQS - Swiss Association for Quality and Management Systems
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 9001 / ISO 14001 / ISO 45001
IQNet - The International Certification Network
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 9001 / ISO 14001 / ISO 45001
DQS - Deutsche Gesellschaft zur Zertifizierung von Managementsystemen
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 9001 / ISO 14001 / ISO 45001
ISO 50001
SQS - Swiss Association for Quality and Management Systems
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 50001
IQNet - The International Certification Network
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 50001
AD 2000-Merkblatt HP 0 and DIN EN ISO 3834-2
TÜV-CERT- Notified body for pressure equipment
Endress+Hauser Flowtec AG has been audited according to AD 2000-Merkblatt HP 0 and DIN EN ISO 3834-2. Pressure equipment directive 97/23/EG has proved.
Accreditations
SCS - SAS Swiss Accreditation Services
Calibration laboratory for flow measurement of water, air and density in accordance with the Standard ISO/IEC 17025, SN EN ISO/IEC 17025
Additional certificates
TÜV NORD - ATEX Quality Assurance Notification - Quality Assurance production
ATEX 1348 Q TÜV NORD
Equipment and protective systems intended for use in potentially explosive atmospheres, Directive 94/9/EC
TÜV NORD - IECEx Quality Assessment Report – Quality Assurance production
IECEx TÜV NORD
International Electrotechnical Commission IEC Certification Scheme for Explosive Atmospheres
SQS - PED Certification of production according to Pressure Equipment Directive (PED)
Endress+Hauser Flowtec AG has been audited according to Pressure Equipment Directive 97/23/EC Module H.
Contato
- Endress+Hauser Flowtec AG
- Christoph Merian-Ring 4
- 4153 Reinach Basel-Landschaft
- Suíça