O grupo Endress+Hauser

Media center

Eventos

Sua carreira com a Endress+Hauser

Suporte online

Informação de contato

E-direct Shop

Aproveite para comprar os seus instrumentos de medição pela internet. Só no E-direct você encontra o melhor produto para a sua aplicação, pelo menor preço, de uma forma rápida, fácil e segura.

E-direct Shop

Well-planned maintenance

The Thunersee wastewater treatment plant benefits from speedy access to device data

The wastewater treatment plant in Thun, Switzerland, is optimizing measuring technology maintenance in the plant thanks to online access to up-to-date device information. Necessary documentation and information can be retrieved and downloaded quickly and easily, the criticality of the instruments for the process can be assessed and spare parts expenditure reduced.

  • Optimized measuring technology maintenance thanks to online access to updated device information ©Endress+Hauser

    Up-to-date device information allows the Swiss wastewater treatment plant in Thun reduce maintenance costs.

Result

  • Better maintenance processes owing to fast online retrieval of relevant documents and updated data

  • Easy access thanks to implementation in the current control system

  • Standardization of spare parts and components reduces inventory management

  • With wastewater from some 120,000 inhabitants and numerous commercial and industrial operations, the Thunersee WWTP treats over 13 million m3 liters annually. Green electricity is generated from the gas from the WWTP, with waste heat from electricity production fed into the district heating grid.

  • Access to relevant device information helps the wastewater treatment plant optimize its maintenance
    The link to our control system means we can quickly identify the device should an error occur, and quickly re-order the right replacement device or suitable spare parts.

    Hanspeter Reist

    Head of projects & processes, ARA Thunersee

The challenge

In the course of a project, the wastewater treatment plant optimized the maintenance processes with regard to documentation management. The aim was to introduce a web-based application to enable simple maintenance scheduling. The operating engineers opted for W@M Portal. As it could be integrated into the control system, the online data platform fitted the concept perfectly. Always up-to-date information on the measuring technology installed allows for optimized maintenance and documentation.

Our solution

An audit was first performed to record the measuring devices in the W@M Portal. Service technicians performed a vendor-independent assessment of the instruments with regard to their importance to the processes (repair risk). The criticality matrix now provides an overview of the measuring devices for which spare parts or spare instruments must be kept in store. This makes it possible to reduce storage costs significantly and standardize components in Endress+Hauser devices.

Integration into the control system

Once the data had been recorded in the W@M Portal, a connection was established to the control system and the measuring points linked to the appropriate data. The visualization program allows the Thunersee WWTP to quickly identify the measuring device and access the necessary information. The right operating manuals, ordering information, maintenance reports, software drivers or spare parts are just one click away, and always up to date given the online connection to the Endress+Hauser database.

Updated overview of the technology installed

W@M Portal gives the Thunersee WWTP maximum transparency over the technology installed and a reliable basis for scheduling maintenance work and budgeting tasks such as replacement or re-engineering. As all the data are up to date and readily available, this significantly aids communication with the Endress+Hauser Service Team whom the client contacts whenever necessary.