Product finder
Quickly find detailed information on instruments, software or systems
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Compare
Input
1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
IP66 / IP 67
Measuring range
0.05 to 20 mg/l NH4-N 0.5 to 50 mg/l NH4-N 1 to 100 mg/l NH4-N 0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l NH4-N
Process temperature
4 to 40 °C (39 to 104 °F)
Process pressure
Unpressurized
Measuring method
Comply with standard colorimetric measuring principle - indophenol blue method following ISO 7150-1, DIN 38406-5 and GB 7481-87
Measuring range
0 to 500 mg/l O2 COD chromate method 0 to 5000 mg/l O2 COD chromate method 0 to 5000 mg/l O2 COD chromate method + dilution module (1:4)
Process temperature
4 to 40 °C (39 to 104 °F)
Process pressure
Atmospheric
Measuring range
0 to 2.5 mg/l PO4-P (blue method) 0.05 to 10 mg/l PO4-P (blue method) 0.05 to 10 mg/l with dilution function to maximum 2.5 to 500 mg/l PO4-P (blue method) 0.5 to 20 mg/l PO4-P (yellow method) 0.5 to 50 mg/l PO4-P (yellow method) 0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l PO4-P (yellow method)
Process temperature
4 to 40 °C (39.2 to 104 °F)
Process pressure
At atmospheric pressure, < 0.2 bar
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Input
1 to 2x Memosens digital input
Output / communication
2 to 4x 0/4...20 mA current outputs Alarmrelay, 2x relay
Input
1 to 2x Memosens digital input 2x 0/4 to 20mA Input optional 2x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
Transmitter: IP20 Optional Display: IP66
Input
One channel transmitter
Output / communication
4 to 20 mA
Ingress protection
IP67, IP68, NEMA Type 6
Input
One channel transmitter
Output / communication
4 to 20 mA, HART
Ingress protection
IP67, IP68, NEMA Type 6
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all