Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Picomag – The economical flowmeter for process quality control and monitoring

Picomag
electromagnetic flowmeter

Smart magmeter for utilities – intuitive · convenient · multivariable

DMA
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Volume flow: +/-0.8% o.r. +/- 0.1% o.f.s

  • Measuring range

    up to 750 l/min

  • Medium temperature range

    -10 to 70°C (+14 to +158 °F)
    Permissible short-term temperature, maximum one hour:
    85 °C (185 °F)
    Repetition after 4 hours at the earliest

  • Max. process pressure

    16 bar

  • Wetted materials

    PEEK, Stainless Steel, FKM, EPDM
    Electrodes: 1.4404/316L

Field of application

Picomag is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

Device properties

  • High shock and vibration resistance

  • Degree of protection: IP65/67

  • Empty pipe detection

  • Wireless remote access via Bluetooth SmartBlue app

  • IO-Link and various I/Os for all line-sizes

  • 1.4" TFT color display with backlight

Benefits

  • Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection

  • Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement

  • Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing

  • Quick offline configuration check – unique, comfortable knock functionality

  • Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue App

  • Instant local process monitoring – large, user-friendly display of all measurement activities

  • Flexible integration into all fieldbus systems – plug-and-play device with IO-Link

Videos

    • IO-Link digital communication technology
      IO-Link communication

      IO-Link communication helps to digitalize your plant

    Fundamental selection

    • Simple products

    • Easy to select, install and operate

    Technical excellence

    Simplicity

    FLEX: Fundamental ©Endress+Hauser
    • Simple products

    • Easy to select, install and operate

    Technical excellence

    Simplicity

    • Standard products

    • Reliable, robust and low-maintenance

    Technical excellence

    Simplicity

    • High-end products

    • Highly functional and convenient

    Technical excellence

    Simplicity

    • Specialized products

    • Designed for demanding applications

    Technical excellence

    Simplicity

    Variable

    FLEX selections Technical excellence Simplicity
    • F
    • L
    • E
    • X

    Fundamental selection

    Meet your basic measurement needs

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Lean selection

    Handle your core processes easily

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Extended selection

    Optimize your processes with innovative technologies

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Xpert selection

    Master your most challenging applications

    Technical excellence
    Simplicity

    Variable

    Please Wait (spinning wheel) Loading alternative products